
Substations, DSA0 MINI, Connection direction primary: Left, Connection direction secondary: Top, 120 kW, Primary side domestic hot water connection
861L0855
Primary side domestic hot water connection
861L0855
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct heating |
| Capacity [KW] | 120.0 kW |
| China RoHS compliance | Out of scope |
| Connection direction primary | Left |
| Connection direction secondary | Top |
| Contains batteries | No |
| Description | Primary side domestic hot water connection |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heating control type | Electronic |
Characteristic | Value |
|---|---|
| Heating controller name | ECL 310 |
| Manufacturer's name | Danfoss |
| Material Description | DSA0 MINI-DLO120-H1WPHH |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Substations |
| Product line | Heavy Duty Stations |
| Product Type | DSA0 MINI |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 70 Kilogram |
| Net weight | 50 Kilogram |
| Volume | 606.934 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162738511 |
| Proposition 65 | Cancer and Reproductive Harm |