Danfoss logo
DSA1 Mini Vattenfall 1

Substations, DSA0 MINI, Connection direction primary: Left, Connection direction secondary: Top, 120 kW, Direct connection substation with one heating circuit H1, comprising ECL 310 controller

861L0848

Direct connection substation with one heating circuit H1, comprising ECL 310 controller

Product specifications

Characteristic
Value
Application typeDirect heating
Capacity [kW]120.0 kW
China RoHS complianceOut of scope
Connection direction primaryLeft
Connection direction secondaryTop
Contains batteriesNo
DescriptionDirect connection substation with one heating circuit H1, comprising ECL 310 controller
DG Indicator ProfileNot relevant for dangerous goods
Heating control typeElectronic
Characteristic
Value
Heating controller nameECL 310
Manufacturer's nameDanfoss
Material DescriptionDSA0 MINI-DLO120-H1__HH
Pressure nominal primary [bar]10 bar
Product groupSubstations
Product lineHeavy Duty Stations
Product TypeDSA0 MINI
UL markNo

General specifications

Characteristic
Value
Gross weight70 Kilogram
Net weight50 Kilogram
Characteristic
Value
Volume468.128 Liter
EAN/UPC5715162738580