
Actuators and adjustment parts, For product type: AVA, AVD, 1 bar - 5 bar, 1 bar - 4.5 bar
003H6844
Actuator PN25 1-4,5 AVA, AVD byp/ret/flo
003H6844
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Actuator PN25 1-4,5 AVA, AVD byp/ret/flo |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [bar] [Max] | 4.50 bar |
| Differential pressure setting [bar] [Min] | 1.00 bar |
| For product type | AVA, AVD |
| Material Description | Act., PN25, 1-4,5, AVA, AVD byp/ret/flo |
| Pressure setting range [bar] [Max] | 5.00 bar |
Characteristic | Value |
|---|---|
| Pressure setting range [bar] [Min] | 1.00 bar |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 6c1f8fe4-00c3-49c2-b07a-ba83f34ce6b8 |
| SCIP dossier product name | MD_ACT_PN25_RET_I_HP |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.083 Kilogram |
| Net weight | 3.083 Kilogram |
| Volume | 9.95 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421552995 |
| Proposition 65 | Cancer and Reproductive Harm |