Danfoss logo

Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFQ 2, DN 200

003G1854

Impulse tubes for AFQ2 320 cm2 PN40 DN200

Product specifications

Characteristic
Value
Connection sizeG 1/4
Contains batteriesNo
DescriptionImpulse tubes for AFQ2 320 cm2 PN40 DN200
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]10 mm
EU RoHS complianceYes with exemptions
For product typeAFQ 2
For valve sizeDN 200
MaterialStainless steel
Material DescriptionImpulse tubes for AFQ2 320 cm2 PN40 DN20
Permissible mediaDistrict heating/cooling circulation water
Characteristic
Value
Pressure nominal [bar]40 bar
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeImpulse tubes
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.a4dd7d83-0861-4c57-a440-a43a1c26e506
SCIP dossier product nameAF IMPULSE TUBES (3)
Suitable for valve of diameter [mm] [Max]200 mm
Suitable for valve of diameter [mm] [Min]200 mm
Suitable for valve of pressure [bar] [Max]40 bar
Suitable for valve of pressure [bar] [Min]16 bar

General specifications

Characteristic
Value
Gross weight0.75 Kilogram
Net weight0.285 Kilogram
Volume31.169 Liter
Characteristic
Value
EAN/UPC5715162414194
Proposition 65Cancer and Reproductive Harm