
Impulse tubes, 10 mm, G 1/4, Stainless steel, DN 50
003G1827
003G1827
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size | G 1/4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 10 mm |
| EU RoHS compliance | Yes |
| For valve size | DN 50 |
| Material | Stainless steel |
| Material Description | Impulse tubes for AFQ2 DN50 |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure nominal [bar] | 40 bar |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Impulse tubes |
| Suitable for valve of diameter [mm] [Max] | 50 mm |
| Suitable for valve of diameter [mm] [Min] | 50 mm |
| Suitable for valve of pressure [bar] [Max] | 40 bar |
| Suitable for valve of pressure [bar] [Min] | 16 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.45 Kilogram |
| Net weight | 0.43 Kilogram |
| Volume | 1.6 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255136651 |
| Proposition 65 | Cancer and Reproductive Harm |