
Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AVPQ, DN 200
003G1376
Impulse tubes for AFPQ PN40 200
003G1376
Product specifications
Characteristic | Value |
|---|---|
| Connection size | G 1/4 |
| Contains batteries | No |
| Description | Impulse tubes for AFPQ PN40 200 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 10 mm |
| EU RoHS compliance | Yes with exemptions |
| For product type | AVPQ |
| For valve size | DN 200 |
| Material | Stainless steel |
| Material Description | Impulse tubes for AFPQ PN40 200 |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure nominal [bar] | 40 bar |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Impulse tubes |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4faab7a1-b51b-40d1-b265-5c393b635759 |
| SCIP dossier product name | AF IMPULSE TUBES (2) |
| Suitable for valve of diameter [mm] [Max] | 200 mm |
| Suitable for valve of diameter [mm] [Min] | 200 mm |
| Suitable for valve of pressure [bar] [Max] | 40 bar |
| Suitable for valve of pressure [bar] [Min] | 16 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.445 Kilogram |
| Net weight | 0.445 Kilogram |
| Volume | 2.73 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421812266 |
| Proposition 65 | Cancer and Reproductive Harm |