
Manifold FH-PRO, BRASS, Number of heating manifold connections [loops] [Max]: 2, 10 bar
088U0902
FH-PRO Manifold 2+2
088U0902
Product specifications
Characteristic | Value |
|---|---|
| Bleed valve | Not included |
| Description | FH-PRO Manifold 2+2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 0.600 bar |
| Flow temperature [°C] [Max] | 90 °C |
| Flowmeter | No |
| Material | BRASS |
| Material Description | C4C FH-PRO manifold 2+2 |
Characteristic | Value |
|---|---|
| Number of heating manifold connections [loops] [Max] | 2 |
| Presetting | yes |
| Product group | Manifold & Manifold Kits |
| Product line | Floor Heating Hydronics |
| Product Type | Manifold FH-PRO |
| Test pressure [bar] | 16 bar |
| Valve connection | Danfoss RA |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.877 Kilogram |
| Net weight | 0.877 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.001 Cubic meter |
| EAN/UPC | 5702425235238 |