Danfoss logo
SL140TM-1-110_2_34_S1_4B2,5

Brazed plate heat exchanger, SL140TM-1, Number of plates: 110

079U6161

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]30 mm
Connection length 2 [mm]30 mm
Connection length side 1 [mm]30 mm
Connection length side 2 [mm]30 mm
Connection size 12 1/2
Connection size 22 1/2
Connection standardISO 7
Connection type 1R
Connection type 2R
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]150 mm
In scope of WEEENo
Material DescriptionSL140TM-1-110_2_25_S1_4B2,5
Material Description (Short TeSL140TM-1-110_2_25_S1_4B2,5
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Characteristic
Value
Number Of Passes1
Number of plates110
Packing formatSingle pack
PED categoryIII
Plate material no.1.4404
Plate material no.1.4404
Plate patternTM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeSL140TM-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]225 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]611 mm
Total width [mm]241 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm]520 mm
Vertical center porthole 2[mm]520 mm
Vertical center porthole side 1 [mm]520.0 mm
Volume per channel 1 [l]0.320 L
Volume per channel 2 [l]0.320 L

General specifications

Characteristic
Value
Gross weight91.5 Kilogram
Net weight66.416 Kilogram
Volume350.4 Liter
Characteristic
Value
EAN/UPC5702425169205
Proposition 65Cancer and Reproductive Harm