Danfoss logo
SonoMeter 40 DN100 360mm flange_left

Energy meters, SonoMeter 40, 100 mm, qp [m³/h]: 60, Heating, battery 2 x AA-cell, Radio 868 MHz OMS, No interface module

187F2160

Energy meter for commercial applications

Product specifications

Characteristic
Value
1 Primary battery SUM weight Kg0.038
1 Primary battery weight Kg0.019
Accuracy standardClass 2 to EN1434
Ambient classE2/M1
Ambient humidity [% RH] [Max]93 %
Ambient temperature [°C] [max]55 °C
Ambient temperature [°C] [min]5 °C
ApplicationHeating
Approval authorityMID
Approval typeType approved and 1st time verified
Approved meteorological range [°C] [Max]180 °C
Approved meteorological range [°C] [Min]0 °C
Battery lifetime [Years]15 yr
Battery qty2
Battery type or NameAA Lithium (ER14505)
Cable insulation materialHalogen free
Cable length between calculator and flow sensor [m]5.0 m
China RoHS complianceOut of scope
Connection sizeDN 100
Connection typesFlange
Contains batteriesYes
DescriptionEnergy meter for commercial applications
DG Indicator ProfileContains Lithium Batteries
Diameter [mm]100 mm
Display typeLCD
Dynamic range1:100
EEE category5 small equipment (any external dimension < 50 cm)
Energy unitMWh
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Characteristic
Value
Flow measuring principleUltrasonic
In scope of WEEEYes
InstallationReturn
Integrated communicationRadio 868 MHz OMS
Interface module slot 1No interface module
Kvs values [m³/h]141.42 m³/h
Log storage duration [Month]36 mo
Material DescriptionSONO40 DN100 qp60 360 R HE 3.6V MBus+OMS
MediaWater quality with pH 7 to 9.5
Media temperature [°C] [Max]130 °C
Media temperature [°C] [Min]0 °C
Pressure nominal [bar]25 bar
Product groupEnergy meters
Product lineDistrict Energy Controls
Product TypeSonoMeter 40
qc [m³/h]0.1200 m³/h
qi [m³/h]0.600 m³/h
qp [m³/h]60.0 m³/h
qs [m³/h]120.0 m³/h
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.0bb8fe81-b381-4f95-92a5-d3d7e2e54c00
SCIP dossier product nameSono40
Storage temperature [°C] [Max]35 °C
Storage temperature [°C] [Min]-25 °C
Supply voltage typebattery 2 x AA-cell
Temperature sensor diameter [mm]5.2 mm
Temperature sensors cable length [m]5.0 m
Temperature sensors typePt 500
Weight per battery19 g

General specifications

Characteristic
Value
Gross weight22.525 Kilogram
Net weight18.325 Kilogram
Volume28.25 Liter
Characteristic
Value
EAN/UPC5702424606909
Proposition 65Cancer and Reproductive Harm