Energy meters, SonoMeter 20
187F5072
187F5072
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SonoS20 DN900 qp5000 1230 PN25 MdB 24V |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | SonoMeter 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 951 Kilogram |
| Net weight | 1011 Kilogram |
| Volume | 1822.5 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255244141 |
| Proposition 65 | No significant risk |