Energy meters, SonoMeter 20
187F5044
187F5044
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SonoS20 DN300 qp600 500 PN16 MdB 24V |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | SonoMeter 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 69 Kilogram |
| Net weight | 83 Kilogram |
| Volume | 381.1 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255243632 |
| Proposition 65 | No significant risk |