BOCK, Pressure transmitter, Regulator
097B81568
Compressors spare parts, Set crankcase press.regulator, Legacy BOCK ID: 81568
097B81568
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set crankcase press.regulator |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81568 |
Characteristic | Value |
|---|---|
| Material Description | Set crankcase press.regulator |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pressure transmitter |
| Product Type | Regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8 Kilogram |
| Net weight | 8 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162548004 |