BOCK, Connector, Gasket
097B51800
Compressors spare parts, O-ring ø28,30x1,78 (HC), Legacy BOCK ID: 51800
097B51800
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | O-ring ø28,30x1,78 (HC) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51800 |
Characteristic | Value |
|---|---|
| Material Description | O-ring ø28,30x1,78 (HC) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 300 Milligram |
| Net weight | 300 Milligram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559925 |