BOCK, Bearing component, Bearing kit
097B08464
Compressors spare parts, Set-rear bearing, Legacy BOCK ID: 08464
097B08464
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-rear bearing |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08464 |
Characteristic | Value |
|---|---|
| Material Description | Set-rear bearing |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing kit |
| type of component | bushing |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.013 Kilogram |
| Net weight | 1.013 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162582336 |