BOCK, Connector, Washer
097B06986
Compressors spare parts, Adj.washer ø70xø90x0,1 DIN988, Legacy BOCK ID: 06986
097B06986
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK20FK30FK40FK50 |
| Contains batteries | No |
| Description | Adj.washer ø70xø90x0,1 DIN988 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06986 |
| Material Description | Adj.washer �70x�90x0,1 DIN988 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Washer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Gram |
| Net weight | 2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890202 |