Spare part, GPS 111-112-113-114; GPS 40-50, Repair kit
2453+047
Product Type: Spare part, Used for product: GPS 111-112-113-114; GPS 40-50, Type designation: Repair kit
2453+047
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REP.KIT GPS40-50 111-112-113-114 GASKETS |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Type designation | Repair kit |
| Used for product | GPS 111-112-113-114GPS 40-50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.098 Kilogram |
| Net weight | 0.082 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.228 Liter |
| EAN/UPC | 5702428283908 |