
ICAD accessories, ICAD 600/900/1200 - Stconnector set, ICAD 600; ICAD 1200; ICAD 900
027H0430
ICAD 600/900/1200 - Stconnector set, Used for product: ICAD 600; ICAD 1200; ICAD 900, Packing format: Multi pack, Quantity per packing format: 16
027H0430
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Internal/External | Internal |
| Connection size [mm] | 12 mm |
| Connection type | M |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICAD 600/900/1200 - Stconnector set |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Parts included | 8 pin female and 4 pin female |
| Product group | ICAD accessories |
| Product line | Industrial Refrigeration |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | No |
| Type designation | M12 female connector set |
| Used for product | ICAD 1200ICAD 600ICAD 900 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.069 Kilogram |
| Net weight | 0.049 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.251 Liter |
| EAN/UPC | 5702428245661 |