Danfoss logo
TGE_067N2092, 067N2266, 067N2268

Thermostatic expansion valve, TGE, R407C

067N4181

Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 53, Pressure equalization: Externally equalized

Product specifications

Characteristic
Value
ApprovalC UL US LISTEDEACUA
Balanced port [Yes/No]Yes
Body materialBrass
Capillary tube length [in]59.0 in
Capillary tube length [mm]1500 mm
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection materialCopper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionStraightway
Element temperature max. [°C]110 °C
Element temperature max. [°F]230 °F
Equalization connection typeSolder, ODF
Equalization size [in]1/4 in
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow directionBi-flow
Flow direction indicatorEmbossed 1-way arrow
Fluid Group2
Identical product067N4161
Inlet connection typeSolder, ODF
Inlet size [in]5/8 in
Material DescriptionTGE 15 ExpansionValve Solder I/8
Max. Working Pressure [bar]49.0 bar
Max. Working Pressure [psig]711 psig
Orifice capacities [kW]53.00 kW
Orifice capacities [TR]15.00 TR
Orifice size16
Characteristic
Value
Outlet connection typeSolder, ODF
Outlet size [in]1 1/8 in
Packing formatIndustrial pack
Parts includedBulb strap
PED categoryArt. 4, par. 3
Pressure equalizationExternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTGE
Quantity per packing format8 pc
Rated cap. cond. Range N [IMP]tcond=100 °Ftevap=40 °Ftliq=98 °F
Rated cap. cond. Range N [SI]tcond=38 °Ctevap=4.4 °Ctliq=37 °C
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR407C
SCIP dossier no.3c484d77-61a0-4822-8540-e10a4d795088
SCIP dossier product nameTGE -Thermostatic expansion valve
ServiceableNo
Static Superheat (SS) [°C]4.00 °C
Static Superheat (SS) [°F]7.20 °F
Superheat settingAdjustable
Temperature range [°C] [max]10 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]50 °F
Temperature range [°F] [min]-40 °F
UL approved refrigerantsR407C
UL markYes

General specifications

Characteristic
Value
Gross weight0.727 Kilogram
Net weight0.633 Kilogram
Volume2.812 Liter
Characteristic
Value
EAN/UPC5702428142601
Proposition 65Cancer and Reproductive Harm