Danfoss logo
TGE_067N2092, 067N2266, 067N2268

Thermostatic expansion valve, TGE, R407C

067N4062

Temperature range [°C]: -25 - 10, Orifice capacities [kW]: 13, Pressure equalization: Externally equalized

Product specifications

Characteristic
Value
ApprovalC UL US LISTEDEACUA
Balanced port [Yes/No]Yes
Body materialBrass
Capillary tube length [in]59.0 in
Capillary tube length [mm]1500 mm
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection materialCopper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionStraightway
Element temperature max. [°C]110 °C
Element temperature max. [°F]230 °F
Equalization connection typeSolder, ODF
Equalization size [mm]6 mm
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow directionBi-flow
Flow direction indicatorEmbossed 1-way arrow
Fluid Group2
Inlet connection typeSolder, ODF
Inlet size [mm]12.00 mm
Material DescriptionTGE 3.5 ExpansionValve Solder I/12
Max. Working Pressure [bar]49.0 bar
Max. Working Pressure [psig]711 psig
MOP Point [°C]15 °C
MOP Point [°F]60 °F
MOP Point [psig]MOP 95
Orifice capacities [kW]13.00 kW
Orifice capacities [TR]3.50 TR
Characteristic
Value
Orifice size4
Outlet connection typeSolder, ODF
Outlet size [mm]22.00 mm
Packing formatIndustrial pack
Parts includedBulb strap
PED categoryArt. 4, par. 3
Pressure equalizationExternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTGE
Quantity per packing format12 pc
Rated cap. cond. Range N [IMP]tcond=100 °Ftevap=40 °Ftliq=98 °F
Rated cap. cond. Range N [SI]tcond=38 °Ctevap=4.4 °Ctliq=37 °C
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR407C
SCIP dossier no.3c484d77-61a0-4822-8540-e10a4d795088
SCIP dossier product nameTGE -Thermostatic expansion valve
ServiceableNo
Static Superheat (SS) [°C]4.00 °C
Static Superheat (SS) [°F]7.20 °F
Superheat settingAdjustable
Temperature range [°C] [max]10 °C
Temperature range [°C] [min]-25 °C
Temperature range [°F] [max]50 °F
Temperature range [°F] [min]-15 °F
UL approved refrigerantsR407C
UL markYes

General specifications

Characteristic
Value
Gross weight0.455 Kilogram
Net weight0.379 Kilogram
Volume1.584 Liter
Characteristic
Value
EAN/UPC5702428142274
Proposition 65Cancer and Reproductive Harm