
ETS 12.5 - ETS 400
ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions.
The valve design uses bi-polar drive providing very precise flow regulation. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.
Features and benefits
- Precise positioning for optimal control of liquid injection and wide range for all common refrigerants
- ETS 250, ETS 400 provides 34 bar / 493 psig and all ETS can be operated with flow in both directions and are solenoid tight
- ETS 50 to ETS 400 have a balanced design
- ETS 50 and ETS 100 feature improved process and productivity due to waterless brazing i.e soldering without wet cloth for cooling
- Special ETS 250 and ETS 400 available for oil free applications and ETS 50 – ETS 400 are all designed with built-in sight glass with moisture indicator
- Internal and external corrosion resistant design
- Low power consumption
- Cable and connector assemblies as accessories
- Danfoss EKE 1A, EKE 1B, EKE 1C, MCX061V, MCX152V are examples of Danfoss controllers with drivers matching the ETS needs
- For manual operation and service of ETS valves an AST-g service driver is available