
Sight glass, Accessory
191U0227
Sight glass package, Packing format: Industrial pack, Quantity per packing format: 5
191U0227
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Sight glass package |
| Packing format | Industrial pack |
| Product group | Sight glasses |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass |
| Product Type | Accessory |
| Quantity per packing format | 5 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.33 Kilogram |
| Net weight | 0.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.256 Liter |