
SGN 19, Sight glass, Flare, 19 mm, Flare, 19 mm
014-0175
Inlet connection type: Flare, Inlet size [mm]: 19, Outlet connection type: Flare, Outlet size [mm]: 19, Packing format: Multi pack, Quantity per packing format: 36
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SG / SGP
014-0175
Product specifications
Characteristic | Value |
|---|---|
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| Connection material | Brass |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Green: max moist con@25 °C | R134a: 30 ppmR22: 30 ppmR404A: 20 ppmR407A: 29 ppmR407C: 30 ppmR407F: 30 ppmR448A: 28 ppmR449A: 29 ppmR450A: 23 ppmR452A: 20 ppmR507A: 15 ppmR513A: 22 ppm |
| Green: max moist con@43 °C | R134a: 45 ppmR22: 50 ppmR404A: 25 ppmR407A: 48 ppmR407C: 60 ppmR407F: 60 ppmR448A: 70 ppmR449A: 53 ppmR450A: 46 ppmR452A: 30 ppmR507A: 30 ppmR513A: 22 ppm |
| Inlet connection type | Flare |
| Inlet Internal/External | Internal |
| Inlet size [in] | 3/4 in |
| Inlet size [mm] | 19.00 mm |
| Lubricants compatibility | Oilfree applications |
| Material Description | SGN 19 Sight Glass M/36 |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 500 psig |
| Moisture indicator | N indicator |
| Oil free refrigerants | R134aR513A |
| Outlet connection type | Flare |
| Outlet Internal/External | External |
Characteristic | Value |
|---|---|
| Outlet size [in] | 3/4 in |
| Outlet size [mm] | 19.00 mm |
| Packing format | Multi pack |
| Product accessories | Generic accessories |
| Product group | Sight glasses |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass |
| Product Type | SGN 19 |
| Quantity per packing format | 36 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9) |
| Refrigerants | R134aR22R404AR407AR407CR407FR448AR449AR450AR452AR507AR513A |
| SCIP dossier no. | 967c0700-c0a7-4862-a521-6146e31f5313 |
| SCIP dossier product name | SG & SGP with indicator |
| Serviceable | No |
| Temperature range [°C] [max] | 80 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 175 °F |
| Temperature range [°F] [min] | -58 °F |
| Yellow: min moist con@25 °C | R134a: 100 ppmR22: 120 ppmR404A: 70 ppmR407A: 115 ppmR407C: 140 ppmR407F: 168 ppmR448A: 110 ppmR449A: 105 ppmR450A: 148 ppmR452A: 79 ppmR507A: 60 ppmR513A: 75 ppm |
| Yellow: min moist con@43 °C | R134a: 170 ppmR22: 200 ppmR404A: 100 ppmR407A: 192 ppmR407C: 225 ppmR407F: 240 ppmR448A: 227 ppmR449A: 200 ppmR450A: 245 ppmR452A: 143 ppmR507A: 110 ppmR513A: 123 ppm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.494 Kilogram |
| Net weight | 0.493 Kilogram |
| Volume | 0.334 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422111870 |
| Proposition 65 | Cancer and Reproductive Harm |