
Pressure transmitter, DST P310, -1 bar - 59 bar, -14.5 psi - 855.5 psi
076G1018
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: Solder, ODF, Pressure connection size: 3/8, Specification key: DST P310-N636-A0EB08-0
076G1018
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + output | Pin 3 |
| + supply | Pin 1 |
| Accuracy, max. [±FS%] | 1.00 % |
| Accuracy, typical [±FS%] | 0.5 % |
| Adj. zero point and span | No |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ATEXC UL US UL RecognizedCE |
| Approval standard | E227388E31024 |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 120 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Compensated temp. range [°F] [max] | 248 °F |
| Compensated temp. range [°F] [min] | -40 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male |
| Electrical connection | Angular connector |
| Electrical connection size | 4 pin |
| Electrical connection standard | EN 175301-803-A |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Fault signal level | 2.00 |
| Flush diaphragm | No |
| High Clipping Level | 99.00 |
| Intrinsically safe | No |
| Low Clipping level | 4.00 |
| Material Description | Sensor DST P310-N636-A0EB08-0 |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [max] | 125 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 257 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Output signal | Ratio metric |
| Overload pressure max. [bar] | 100.0 bar |
| Packing format | Multi pack |
| Pressure connection size | 3/8 |
| Pressure connection standard | NONE |
| Pressure connection type | Solder, ODF |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 59.00 bar |
| Pressure range [bar] [min] | -1.00 bar |
| Pressure range [psi] [max] | 855.50 psi |
| Pressure range [psi] [min] | -14.50 psi |
| Pressure reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P310 |
| Pulse-snubber | Yes |
| Quantity per packing format | 14 pc |
| Ratiometric of Vsupply [%] [max] | 90.0 % |
| Ratiometric of Vsupply [%] [min] | 10.0 % |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time max. [ms] | 2 ms |
| SCIP dossier no. | cad3914f-8db1-488c-b0ad-3a20ac1ebb41 |
| SCIP dossier product name | DST P300 |
| Specification key | DST P310-N636-A0EB08-0 |
| Supply voltage [V] DC [max] | 5.50 V |
| Supply voltage [V] DC [min] | 4.50 V |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.158 Kilogram |
| Net weight | 0.117 Kilogram |
| Volume | 0.39 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162465653 |
| Proposition 65 | Cancer and Reproductive Harm |