Danfoss logo
Pic. N45

Micro Plate heat exchanger, MPHE H30L-C, Number of plates: 62

111H0172

Max. Working Pressure [bar]: 45, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCECRNEACKRAIAUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeG1
H1 conn. typeG External thread connection
H2 conn. sizeG1
H2 conn. typeG External thread connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger H30L-C-62(I/40)
Characteristic
Value
Max working pressure [psi]653 psi
Max. Working Pressure [bar]45.0 bar
Model No.30
Number of plates62
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H30L-C
Q1 conn. size rangeK25
Q1 conn. typeSolder connection
Q2 conn. size rangeQB6.2
Q2 conn. typeAdapter
Q3 conn. size rangeH3/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH5/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationH30L-C

General specifications

Characteristic
Value
Gross weight6 Kilogram
Net weight5.42 Kilogram
Volume9.516 Liter
Characteristic
Value
EAN/UPC5715255106784
Proposition 65Cancer and Reproductive Harm