Brazed plate heat exchanger, BPHE B3-260B, Number of plates: 246
111H1126
Max. Working Pressure [bar]: 20, Universal, Function: Multifunctional, Brazing material: Copper brazing
111H1126
Product specifications
Characteristic | Value |
|---|---|
| Application | Universal |
| Approval | ASCECRNEACKRAIAUAUL |
| Brazing material | Copper brazing |
| Design temperature range [°C] [max] | 200 °C |
| Design temperature range [°C] [min] | -196 °C |
| Design temperature range [°F] [max] | 320 °F |
| Design temperature range [°F] [min] | -390 °F |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | FeetLiftStud |
| Function | Multifunctional |
| Function note | Null |
| H1 conn. size | Null |
| H1 conn. type | Null |
| H2 conn. size | Null |
| H2 conn. type | Null |
| H3 conn. size | Null |
| H3 conn. type | Null |
| H4 conn. size | Null |
| H4 conn. type | Null |
| H5 conn. size | Null |
| H5 conn. type | Null |
| H6 conn. size | Null |
| H6 conn. type | Null |
| Material Description | Heat Exchanger B3-260B-246-2.0-H |
| Max working pressure [psi] | 290 psi |
| Max. Working Pressure [bar] | 20.0 bar |
Characteristic | Value |
|---|---|
| Model No. | 260B |
| Number of plates | 246 |
| Packing format | Single pack |
| PED category | IV |
| Plate material no. | AISI 316L |
| Plate pattern | H |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Brazed plate heat exchanger |
| Product Type | BPHE B3-260B |
| Q1 conn. size range | K4 |
| Q1 conn. type | Victaulic connection |
| Q2 conn. size range | K4 |
| Q2 conn. type | Victaulic connection |
| Q3 conn. size range | K4 |
| Q3 conn. type | Victaulic connection |
| Q4 conn. size range | K4 |
| Q4 conn. type | Victaulic connection |
| Q5 conn. size range | Null |
| Q5 conn. type | Null |
| Q6 conn. size range | Null |
| Q6 conn. type | Null |
| Quantity per packing format | 1 pc |
| Refrigerants | R718 |
| Type designation | B3-260B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 284 Kilogram |
| Net weight | 259 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 375.584 Liter |
| EAN/UPC | 5715255284031 |