Danfoss logo
Pic. K

Brazed plate heat exchanger, BPHE B3-210, Number of plates: 170

111B6003

Max. Working Pressure [bar]: 45, Universal, Function: Multifunctional, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationUniversal
ApprovalASCRNEACKRAIAPEDRoHSUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionMultifunctional
Function noteWith distributor
H1 conn. sizeH3"1/8D
H1 conn. typeSolder connection
H2 conn. sizeH3"1/8D
H2 conn. typeSolder connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHEX B3-210-170(85/42+42)-4.5-HDQ
Max working pressure [psi]653 psi
Characteristic
Value
Max. Working Pressure [bar]45.0 bar
Model no.210
Number of plates170
Packing formatSingle pack
Plate material no.AISI 316L
Plate material no.AISI 316L
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeBPHE B3-210
Q1 conn. size rangeN1/2
Q1 conn. typeG Internal thread connection
Q2 conn. size rangeN1/2
Q2 conn. typeG Internal thread connection
Q3 conn. size rangeH1"3/8E
Q3 conn. typeSolder connection
Q4 conn. size rangeH2"1/8D
Q4 conn. typeSolder connection
Q5 conn. size rangeH1"3/8E
Q5 conn. typeSolder connection
Q6 conn. size rangeH2"1/8D
Q6 conn. typeSolder connection
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B
Type designationB3-210
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
UL markYes

General specifications

Characteristic
Value
Gross weight157.85 Kilogram
Net weight157.7 Kilogram
Volume278.554 Liter
Characteristic
Value
EAN/UPC5702424238551
Proposition 65Cancer and Reproductive Harm