
Optyma™, OP-HGZC0700UC0207Q
114N4658
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/3/60
114N4658
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 5000 m³/h |
| Applications | MBP |
| Approval | UL listed |
| AWEF application | Indoor |
| AWEF displayed | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ080-3 |
| Compressor power supply [V] | 230/3/60 |
| Condenser type | N3 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HGZC0700UC0207Q |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | Q |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 450.000 mm |
| Fan cowl/grill type | Grill |
| Fan current @ 60Hz [A] | 1.97 A |
| Fan diameter [mm] | 450 mm |
| Fan power consumption @ 60Hz [W] | 450 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
| Length [mm] | 1199 mm |
Characteristic | Value |
|---|---|
| Liquid line connection [in] | 1/2 in |
| Low value of voltage range at 60Hz [V] | 200 V |
| Material Description | OP-HGZC0700UC0207Q MTZ80-3VM |
| MCC | 35.4 A |
| Model number | OP-HGZC0700UC0207Q |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 3 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WE |
| Receiver approval | ASME |
| Receiver volume [L] | 17.0 L |
| Refrigerants | R134aR404AR448AR449AR452A |
| RLA | 26.9 A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 7/8 in |
| Total height [mm] | 671.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Version | C |
| VersionDescription | C : Customized version |
| Voltage 60Hz [V] | 230 V |
| Width [mm] | 800.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 188 Kilogram |
| Net weight | 172 Kilogram |
| Volume | 644.16 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428650540 |
| Proposition 65 | Cancer and Reproductive Harm |