
Optyma™ Slim, OP-HRXM0700UWG000R
114N3520
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 460/3/60
114N3520
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 9200 m³/h |
| Applications | MBP |
| Approval | UL listed |
| AWEF application | Outdoor |
| AWEF displayed | Yes |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | MLZ048T4A |
| Compressor power supply [V] | 460/3/60 |
| Condenser type | N8 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HRXM0700UWG000R |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | R |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Slim |
| Fan blade size [mm] | 457.000 mm |
| Fan current @ 60Hz [A] | 1.50 A |
| Fan diameter [mm] | 145 mm |
| Fan power consumption @ 60Hz [W] | 311 W |
| Fan power output @ 60Hz [W] | 373 W |
| Fan power supply [V/Ph/Hz] | 460/1/60 |
| Fan voltage @ 60Hz (max) [V] [Max] | 480 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 440 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 460 V |
| HMBP Cooling capacity [kW] (R513A/R134a) | 8.52 kW (R134a) |
| HMBP Cooling capacity range [kW] (R513A/R134a) | 7 to 11 kW |
Characteristic | Value |
|---|---|
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Low value of nominal voltage at 60Hz [V] | 440 V |
| Material Description | OP-HRXM0700UWG000R MLZ048T4LQ9A |
| MBP Cooling capacity [kW] (R449A) | 13.98 kW |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | 8.3 to 17 kW |
| MCC | 16 A |
| Model number | OP-HRXM0700UWG000R |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim WG |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Receiver approval | UL |
| Receiver volume [L] | 10.0 L |
| Refrigerants | R134aR404AR448AR449AR452A |
| RLA | 10.3 A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Version | WG |
| VersionDescription | WG : electrical box, receiver, dual pressure control, fan speed controller, defrost timer, outdoor enclosure (MBP) |
| Voltage 60Hz [V] | 440 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 288 Kilogram |
| Net weight | 270 Kilogram |
| Volume | 743.522 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424056308 |
| Proposition 65 | Cancer and Reproductive Harm |