
Electrical component, Capacitor
SSA552F427AK
Capacitor, LNX2G472MSEBMZ, Capacitance 4700μF
SSA552F427AK
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Capacitor, LNX2G472MSEBMZ, Capacitance 4700μF |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART,CAPACITOR LNX2G472MSEBMZ 4700 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Capacitor |
| REACH Candidate List substances | Dioctyltin dilaurate (CAS no. 3648-18-8)2-ethylhexyl 10-ethyl-4,4-dioctyl-7-oxo-8-oxa-3,5-dithia-4-stannatetradecanoate (DOTE) (CAS no. 15571-58-1) |
| SCIP dossier no. | 1033e6ab-f89f-4a19-94af-ff995fd9e5bd |
| SCIP dossier product name | OPTYMA SPARE-13 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.811 Kilogram |
| Net weight | 0.8 Kilogram |
| Volume | 1.262 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424660048 |
| Proposition 65 | Cancer and Reproductive Harm |