
Tank, Receiver
118A0769
Receiver 3.7L
118A0769
Product specifications
Characteristic | Value |
|---|---|
| Description | Receiver 3.7L |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Tank |
| Material Description | RECEIVER, 3.7L |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.77 Kilogram |
| Net weight | 4.293 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.375 Liter |