
Thermostat, B0
077B1797
Product Type: B0, Type designation: Without additional function, Used for product: Water coolers, Warm cut-in [°C]: 14.9, Warm cut-out [°C]: 12.9, Cold cut-in [°C]: 3.8, Cold cut-out [°C]: 0.8, Capillary tube length [mm]: 800
077B1797
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 800 mm |
| China RoHS compliance | Yes |
| Cold cut-in [°C] | 3.8 °C |
| Cold cut-out [°C] | 0.8 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosed breaked device (EBD) | 077R0379 ref. 1 |
| EU RoHS compliance | Yes |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Thermostat 077B0, 6-36 amp |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B0 |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Terminals | 6,3 x 0,8 mm AllTerminal 4 single |
| Type designation | Without additional function |
| Used for product | Water coolers |
| Warm cut-in [°C] | 14.9 °C |
| Warm cut-out [°C] | 12.9 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 79 Gram |
| Net weight | 74 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.236 Liter |
| EAN/UPC | 5715255001812 |