
Thermostat, B0
077B1778
Product Type: B0, Type designation: Without additional function, Used for product: Beer coolers, Warm cut-in [°C]: 15, Warm cut-out [°C]: 11.9, Cold cut-in [°C]: 2, Cold cut-out [°C]: -2.5, Capillary tube length [mm]: 1650
077B1778
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 737 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 1650 mm |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Cold cut-in [°C] | 2.0 °C |
| Cold cut-out [°C] | -2.5 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Thermostat 077B0, 6-36 amp |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B0 |
| Quantity per packing format | 70 pc |
| REACH Candidate List substances | No |
| Terminals | 6,3 x 0,8 mm AllTerminal 4 single |
| Type designation | Without additional function |
| UL mark | Yes |
| Used for product | Beer coolers |
| Warm cut-in [°C] | 15.0 °C |
| Warm cut-out [°C] | 11.9 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 112 Gram |
| Net weight | 104 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.337 Liter |
| EAN/UPC | 5715162696583 |