Function module, ICS 25-15
027H2203
Function module, Cv value [gal/min]: 7, Kv value [m³/h]: 6, Used for product: ICV 25
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
027H2203
Product specifications
Characteristic | Value |
|---|---|
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Cv value [gal/min] | 7.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Kv value [m³/h] | 6.000 m³/h |
| Material Description | ICS 25-15 Insert servo |
| Packing format | Single pack |
| Parts included | GasketO-rings |
Characteristic | Value |
|---|---|
| Parts Program name | ICS |
| Product accessories | ICS / ICSH accessories |
| Product description | Function Module |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | ICS 25-15 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| Serviceable | ICS / ICSH spare parts |
| Used for product | ICV 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.544 Kilogram |
| Net weight | 0.502 Kilogram |
| Volume | 1.159 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428237581 |
| Proposition 65 | Cancer and Reproductive Harm |