Differential pressure controller and flow controllers/limiters
Product types shown: 4

Intelligent electrical actuator AMEi 6 iNET
AMEi 6 iNET actuator for intelligent network balancing, enables remote adjustment of differential pressure (Δp) setting on AFA 2, AFD 2, AFP 2, AFPA 2, AFPB 2, AFPQ 2 and AFQMP 2 controllers, used in District Heating/Cooling systems.
Changing heat consumption requires changes in heat distribution. Therefore the Δp should be optimised at each branch. With iNET the Δp can be remotely adjusted. Input for pump optimization.