Danfoss logo
Oil nozzles-product-category

Oil nozzles

Danfoss oil nozzles are engineered for professionals who demand accuracy, reliability, and consistent burner performance. Each nozzle is crafted to deliver a precise fuel spray, ensuring stable combustion and dependable operation across a wide range of heating systems. Produced in durable brass and steel variants - and fully compliant with EN 293 and EN 299 standards - they are built to perform in diverse operating conditions and market requirements. Every Danfoss nozzle undergoes rigorous 100% performance testing to verify spray pattern and capacity, helping installers achieve optimal efficiency and cleaner burning with less soot. When paired with regular system maintenance, Danfoss oil nozzles support lower fuel consumption and long term reliability - making them a smart, sustainable choice for both professionals and end users.

Oil nozzles for your service

Danfoss offers a range of oil nozzles in both brass and steel for standard burner systems. We provide series of special nozzles which are adapted to operating area, media and emission to suit different markets.

We produce nozzles in accordance with EN 293 and EN 299. To ensure quality results, each nozzle is tested 100% electronically for capacity and spray pattern.

To avoid risks and to perform at its best, an oil burner needs the same attention as your car. Regular inspection and servicing are essential to ensure that it is running reliably and at optimum efficiency. Danfoss recommends changing the nozzle once a year for the benefit of the environment and operating performance.

Product Highlights

  • A well-adjusted burner can reduce oil consumption by as much as 10%. Keeping it free from soot can achieve even greater savings.
  • Danfoss recommends to change the nozzle once a year out of consideration for environment and operating performance.

Have you changed oil nozzle this year?

See the instructions for a safe and optimal change of a Danfoss oil nozzle on an oil burner.

Installer Life made easier

We have tried to make #installerlife a little easier by creating a page with links to everything you use as a Heating Professional. 
Check it out!
Watch the Installer Life video

Tools and apps

Burner component conversion tool

Exchange burner components with Danfoss - find your spare part in seconds.

Software tools


Burner scanner app

The Danfoss Burner Scanner app lets you scan error codes on the burner control and guides to a solution on the spot.


Burner nozzle calculator

Use the oil nozzle calculator to calculate capacity, efficiency and size of Danfoss oil nozzles.
The calculations are based on standard European heating oil.


 

Installation

Product types shown: 1