Burner components

Pumps
Power your heating system with efficiency, reliability, and sustainability. Danfoss pumps deliver precise fuel control for residential, commercial, and mobile applications, with flow rates from 24 to 285 L/h. Designed for biofuel compatibility, low emissions, and easy installation, they combine proven durability with future-ready technology.Choose Danfoss – performance you can trust.

Ignition units
Danfoss ignitor units are high performance ignition components designed to ensure reliable and efficient startup of oil burners across domestic, commercial, and light industrial applications. Built to deliver strong, consistent ignition - even under challenging conditions such as low ambient temperatures - the Danfoss EBI4 series represents the latest generation of advanced ignition technology. These units provide increased ignition power, improved energy efficiency, and robust durability, making them a trusted choice for modern burner systems. Engineered and manufactured in Denmark to stringent quality standards, Danfoss ignitor units serve as critical components in combustion systems, delivering stable high-voltage output for dependable burner ignition. They are available in multiple configurations tailored to oil systems and comply with key industry regulations including RoHS, WEEE, and EMC standards. Known for their high ignition performance, reduced soot buildup, and strong protection against thermal overload, Danfoss ignitors help extend burner lifetime while improving fuel efficiency.Widely adopted across the heating industry, Danfoss ignitor units are also valued for their compatibility with a broad range of burner types, ease of installation, and integration with digital tools such as the Danfoss Installer App. This combination of performance, reliability, and smart support solutions makes Danfoss ignitor units a benchmark for modern, energy efficient ignition technology.

Hago oil nozzles
Danfoss Hago oil nozzles deliver precise fuel atomization for clean, efficient combustion in residential and commercial burners. Engineered for accuracy, durability, and consistent performance, they ensure optimal spray patterns and reliable operation across a wide range of heating applications.

Accessories for burner components
Danfoss offers a complete range of accessories to optimize burner performance and simplify installation. From filters and fittings to valves and connectors, these high-quality components ensure reliable operation, long service life, and easy maintenance for heating systems.