PU Insulation jacket, PU-FOAM, S110-DS10-3000
188X7349
Length [mm]: 3000
188X7349
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 3000.0 mm |
| Material | PU-FOAM |
| Material Description | INSU.JACKET FOR S110 DS10, L3000 DP, PUR |
Characteristic | Value |
|---|---|
| Model | S110-DS10-3000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 54.11 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 54.11 Kilogram |