PU Insulation jacket, PU-FOAM, S110-DS10-2500
181H1526
Length [mm]: 2500
181H1526
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 2500.0 mm |
| Material | PU-FOAM |
| Material Description | INS.JACK S110 DS10 L2500 FEA DP PUR DDC |
Characteristic | Value |
|---|---|
| Model | S110-DS10-2500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 48.5 Kilogram |
| Net weight | 48.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.443 Cubic meter |