PU Insulation jacket, PU-FOAM, S64-IG10/16-400
181H1419
Length [mm]: 400
181H1419
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 400.0 mm |
| Material | PU-FOAM |
| Material Description | INSU. JACKET S64 IG10-16 L400 DP PUR |
Characteristic | Value |
|---|---|
| Model | S64-IG10/16-400 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27.2 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 27.2 Kilogram |