Danfoss logo
Pressure transmitter thin-film, Deutsch 3 pin_C7

Pressure transmitter, MBS 1250, 0 bar - 250 bar, 0 psi - 3625 psi

063G4635

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-3416-C7GB04

Product specifications

Characteristic
Value
- commonPin B
+ outputPin C
+ supplyPin A
Accuracy, typical [±FS%]0.5 %
Ambient temperature range [°C] [max]125 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]257 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalC UL US UL RecognizedCE
Burst pressure [bar]2500.0 bar
Burst pressure [psig]36250 psig
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]125 °C
Compensated temp. range [°C] [min]-40 °C
Compensated temp. range [°F] [max]257 °F
Compensated temp. range [°F] [min]-40 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/FemaleMale
Electrical connectionDeutsch
Electrical connection size3 pin
Electrical connection standardDT04
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
Identical product063G1635
In scope of WEEEYes
Material DescriptionSensor MBS 1250-3416-C7GB04 I/50
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-40 °C
Characteristic
Value
Medium temperature range [°F] [max]257 °F
Medium temperature range [°F] [min]-40 °F
Output signalRatio metric
Overload pressure max. [bar]750.0 bar
Overload pressure max. [psig]10800 psig
Packing formatIndustrial pack
Pin surface materialSn
Pressure connection HEX [mm]22.0 mm
Pressure connection notesA
Pressure connection size1/4
Pressure connection standardDIN 3852-E
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]250.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]3625.00 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 1250
Pulse-snubberYes
Quantity per packing format50 pc
Ratiometric [V] [max]4.500 V
Ratiometric [V] [min]0.500 V
REACH Candidate List substancesNo
Response time max. [ms]1 ms
Specification keyMBS 1250-3416-C7GB04
Supply voltage [V] DC [max]5.50 V
Supply voltage [V] DC [min]4.50 V
UL markYes

General specifications

Characteristic
Value
Gross weight0.068 Kilogram
Net weight0.064 Kilogram
Volume0.225 Liter
Characteristic
Value
EAN/UPC5702423301454
Proposition 65No significant risk