Danfoss logo
 SM160 SZ160 - Brazed - 8551055

After sale, SZ160T6CC

SZ160-6CBM

Refrigerants: R407C; R134a, Segment usage: Air conditioning, Compressor power supply [V]: 230/3/50, Packing format: Industrial pack
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SZ

Product specifications

Characteristic
Value
ApprovalCEUKCA
Brand techniqueAfter sale
Capacity controlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]230/3/50
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterDiscontinued models
DescriptionSZ160-6
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]266 mm
Discharge connection height [mm]596 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8551055c
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
Factory HP [bar]33 bar
Factory LP [bar]25 bar
FamilySZ
Fitting standardODF
Frequency [Hz]50
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
GP LP torque [Nm]15 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume1.7 L
High value of nominal voltage at 50Hz [V]230 V
High value of voltage range at 50Hz [V]253 V
IDVNo
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max54.0 °C
Low Side TS Min-35.0 °C
Low Side Volume16.5 L
Low value of nominal voltage at 50Hz [V]230 V
Low value of voltage range at 50Hz [V]207 V
LRA225 A
Material DescriptionCOMP PERF BRAZED-EQUAL OPT
Max pressure (PS) - high side34.30 bar
Max pressure (PS) - low side25.00 bar
Maximum Operating Current [MOC]48 A
Characteristic
Value
MMT48 A
Model numberSZ160T6CC
Motor protectionInternal thermostat, ext. overload protector needed
Mounting torque [Nm]21.00 N-m
Network power supply [V/Ph/Hz]200-230/3/50
Number of starts per hour [Max]12
Oil charge [L]4.00 L
Oil drain1/4'' flare
Oil drain torque [Nm]35 N-m
Oil equalization3/8'' flare SAE
Oil equalization torque [Nm]48 N-m
Oil reference160SZ
Oil typePOE
Packaging height [mm]830 mm
Packaging length [mm]1140 mm
Packaging weight [Kg]600 kg
Packaging width [mm]950 mm
Packing formatIndustrial pack
Packing quantity6
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor SZ
Product TypeSZ160
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]12.50 kg
RefrigerantsR134aR407C
Rotational speed at 50Hz [rpm]2900 rpm
SCIP dossier no.2a7bda95-e10a-4cee-a4ae-c14f0342e88a
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped mountingMounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oilInitial oil charge
Suction connection height [mm]180 mm
Suction connection material-
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]216.60 cm³
TechnologyScroll
Test dif [bar] [Max]24 bar
Test HP [bar] [Max]32.0 bar
Test LP [bar] [Max]25.0 bar
Torque earth [Nm]2.00 N-m
Torque Ebox cover [Nm]2 N-m
Torque power [Nm]3.00 N-m
Total height [mm]631.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.31 Ohm

General specifications

Characteristic
Value
Gross weight96.17 Kilogram
Net weight92 Kilogram
Characteristic
Value
EAN/UPC5715162728857
Proposition 65Cancer and Reproductive Harm