Gasket, S20/GAS. EPDM HT H.O
005U0238
Connection: DN50, PFAS content [Yes/No]: No, Sealing: HANG ON
005U0238
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 48 |
| Material | EPDM HT |
| Material Description | S20/GAS. EPDM HT H.O |
| Model | S20/GAS. EPDM HT H.O |
Characteristic | Value |
|---|---|
| PFAS content [Yes/No] | No |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Gasket |
| Sealing | HANG ON |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.096 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.096 Kilogram |