PU Insulation jacket, PU-FOAM, S19A-IG10/16/25-500
181H0312
Length [mm]: 500
181H0312
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN65 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 500.0 mm |
| Material | PU-FOAM |
| Material Description | INS. JACKET S19a IG L500 FC PUR |
Characteristic | Value |
|---|---|
| Model | S19A-IG10/16/25-500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.4 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 9.4 Kilogram |