Danfoss logo
 VZH117J VZF117CJD unified version - 8560100 - with drive

Scroll compressor, VZH117CJDMA

120G0328

Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/3/50-60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlInverter
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]220-240/3/50-60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionVZH117CJM
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]243 mm
Discharge connection height [mm]508 mm
Discharge connection pipe size [in]7/8 in
Discharge connection size [in]7/8 in
Drawing number8560100
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyVZH
Fitting standardODF
Frequency [Hz]25 - 100
Gauge port HPNone
Gauge port LPSchrader
Glass mountingInstalled on OEQ
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume0.7 L
High value of nominal voltage at 50Hz [V]230 V
High value of nominal voltage at 60Hz [V]230 V
High value of voltage range at 50Hz [V]240 V
High value of voltage range at 60Hz [V]240 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max55.0 °C
Low Side TS Min-35.0 °C
Low Side Volume15.1 L
Low value of nominal voltage at 50Hz [V]230 V
Low value of nominal voltage at 60Hz [V]200 V
Low value of voltage range at 50Hz [V]200 V
Low value of voltage range at 60Hz [V]200 V
Characteristic
Value
Material DescriptionVZH117CJDMA-INDUST
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side33.30 bar
Maximum Operating Current [MOC]88 A
Model numberVZH117CJDMA
Motor protectionMotor protection by frequency converter
Mounting torque [Nm]15.00 N-m
Network power supply [V/Ph/Hz]200-230/3/50208-230/3/60
Number of starts per hour [Max]12
Oil charge [L]4.10 L
Oil drainNone
Oil equalization1-3/4" Rotolock
Oil level switch portYes
Oil reference160SZ
Oil typePOE
Packing formatIndustrial pack
Packing quantity8
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor VZH
Product TypeVZH117
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]8.00 kg
RefrigerantsR410AR452BR454B
Rotational speed at 50Hz [rpm]3000 rpm
Rotational speed at 60Hz [rpm]3600 rpm
SCIP dossier no.80036420-9a29-497b-9cf4-a8ba2dc633c2
SCIP dossier product nameVZH088-117
Segment usageAir conditioning
Suction connection height [mm]277 mm
Suction connection material-
Suction connection pipe size [in]1-3/8 in
Suction connection size [in]1-3/8 in
Swept volume [cm3]116.90 cm³
TechnologyScroll
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]542.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.02 Ohm

General specifications

Characteristic
Value
Gross weight68 Kilogram
Net weight64.762 Kilogram
Volume0.11 Cubic meter
Characteristic
Value
EAN/UPC5702424601058
Proposition 65Cancer and Reproductive Harm