027H0678
027H0678
Product specifications
Characteristic | Value |
|---|---|
| Body material | Stainless steel |
| Brand | ICV Flexline |
| DG Indicator Profile | Not relevant for dangerous goods |
| Ext pilot pressure connection | Nipple (P2 port) |
| Material Description | ICS SS 25 Top cover 3 pilots |
| Packing format | Single pack |
| Parts included | Blanking plugBolts |
| Parts Program name | ICS |
| Pilot connection configuration | P: Parallel connectionSI-SII: Serial connection |
| Pressure gauge connection | Int. thread with blind plug |
Characteristic | Value |
|---|---|
| Product accessories | ICM / ICS / ICLX accessories |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Top cover |
| Product Type | ICS3 SS 25 |
| Quantity per packing format | 1 pc |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Top cover | 3 function modules |
| Used for product | ICV 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.48 Kilogram |
| Net weight | 2.088 Kilogram |
| Volume | 3.24 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255253174 |
| Proposition 65 | Cancer and Reproductive Harm |