
Termix VMTD-F, Type 3, Heating controller name: AVPL, DHW controller name: AVTQ
IS99367003
Product Type: Termix VMTD-F, Type 3, 10 bar, 110 °C, AVTQ
IS99367003
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating & Instantaneous DHW |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth without cover [mm] | 360 mm |
| Description | Termix 24 VMTD-3 With AVTQ |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Thermostatic |
| DHW control valve kvs value [m3/h] | 3.20 m³/h |
| DHW controller name | AVTQ |
| DHW HEX type | T24-1 40 G3/4"*20 H |
Characteristic | Value |
|---|---|
| DHW pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Heating control type | Delta p controller |
| Heating controller name | AVPL |
| Height without cover [mm] | 750 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Material Description | TENGIGRIND 24 VMTD-3 AVTQ |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix VMTD-F |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7b78f1a7-f4f6-4870-8c15-ffe05ec5f649 |
| SCIP dossier product name | TENGIGRIND 24 VMTD-3 AVTQ |
| Station size type | Type 3 |
| Supply temperature construction [˚C] | 110 °C |
| UL mark | No |
| Width without cover [mm] | 528 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40 Kilogram |
| Net weight | 39 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560398261 |
| Proposition 65 | Cancer and Reproductive Harm |