Danfoss logo
HPZP050 & HPZP064 & HPMP050 & HPMP064 & LPUS013 & LPUS015 & LPUS018 & HPUS026 & HPUS030 & HPUS038 D20

Optyma™ Slim Pack, HPZP050D20V

115F0617

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 380/3/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]7200 m³/h
ApplicationsMBP
China RoHS complianceOut of scope
Compressor modelMTZ050-9VM
Compressor power supply [V]380/3/60
Condenser typeC4
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHPZP050D20V
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeV
EU RoHS complianceOut of scope
FamilyOptyma™ Slim Pack
Fan current @ 60Hz [A]1.94 A
Fan diameter [mm]450 mm
Fan power consumption @ 60Hz [W]130 W
Fan power output @ 60Hz [W]260 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]400 V
HMBP Cooling capacity [kW] (R513A/R134a)5.19 kW
HMBP Cooling capacity range [kW] (R513A/R134a)3.7 to 7 kW
In scope of WEEENo
Characteristic
Value
LBP Cooling capacity [kW] (R452A)2.04 kW
LBP Cooling capacity range [kW] (R452A)1.6 to 3.6 kW
Low value of nominal voltage at 60Hz [V]380 V
Material DescriptionCONDENSING UNIT HPZP050D20V
MBP Cooling capacity [kW] (R449A)8.2 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)3.7 to 8.3 kW
Model numberHPZP050D20V
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Slim Pack D20
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR404AR448AR449AR452AR513A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD20
VersionDescriptionD20 : Optyma Commercial and/ or Slim Pack - Standard version

General specifications

Characteristic
Value
Gross weight124 Kilogram
Net weight112 Kilogram
Characteristic
Value
Volume788.103 Liter
Proposition 65Cancer and Reproductive Harm