
EvoFlat MSS, Bottom, 60 kW, Type 3
145B1059
EvoFlat MSS FR3 TPC-M TWA wCover, BP
145B1059
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating with mixing loop & Instantaneous DHW |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Description | EvoFlat MSS FR3 TPC-M TWA wCover, BP |
| DG Indicator Profile | Contains Liquids |
| DHW capacity [kW] [Max] | 60 kW |
| DHW capacity [kW] [Min] | 40 kW |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Heating capacity [kW] | 10 kW |
| Heating capacity [kW] [Max] | 15 kW |
Characteristic | Value |
|---|---|
| Heating capacity [kW] [Min] | 10 kW |
| Heating control type | Differential pressure |
| Heating controller name | TPC-M |
| Heating system type | Floor heating |
| In scope of WEEE | Yes |
| Material Description | EvoFlat MSS FR3 TPC-M TWA wCover, BP |
| Mixing circuit - control | Thermostat |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat MSS |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 3 |
| Supply temperature construction [˚C] | 95 °C |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17 Kilogram |
| Net weight | 15 Kilogram |
| Volume | 78.736 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424653224 |
| Proposition 65 | Cancer and Reproductive Harm |