Danfoss logo
Termix BVX FI RO-product-category

Termix BVX FI RO

Application
The Termix BVX FI RO T/E substation is a complete solution for hot water and space heating with optimal safety, efficient energy transfer, servicefriendly construction and a compact design. The substation is used if a heat exchanger is required or on a conversion to district heating where the existing equipment is unsuitable for direct connection.

District heating (DH)
The substation is prefabricated with a differential pressure controller, fitting piece and sensor pockets for insertion of a heat meter as well as strainers and ball valves.
​​​​​​​
Heating (HE)
The heating circuit consists of a plate heat exchanger, safety valves, pressure gauge, ball valves, drain valve, air valves, expansion vessel and circulation pump. The temperature of the heating is controlled by an electronic controller with an outdoor temperature sensor.
​​​​​​​
Domestic hot water (DHW)
The domestic hot water circuit consists of a hot water tank with coil and selfacting thermostatic control valve. The DHW tank and coil are enamelled and the tank contains a magnesium anode.
​​​​​​​
Options
The Termix BVX FI RO T/E can be supplied with a thermostatic circulation valve or a built-in non-return valve. Option delivered loose with the unit.

Features and benefits

  • Substation for single-family houses or apartments
  • DHW regulation
  • Indirect heating with electronic control
  • 105 ltr. tank for DHW
  • Capacity: 11-30 kW heating
  • Suitable in cases of low district heating capacity
  • Operates independently of differential pressure and flow temperature
  • Pipes and plate heat exchanger made of stainless steel
  • Minimum space required for installation
  • Fully insulated