Danfoss logo
Pressure transmitter, Pg 9 / Pg 11, G1/4

Pressure transmitter, MBS 3250, 0 bar - 10 bar, 0 psi - 145 psi

059G0043

Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-2022-A1GB04-1

Product specifications

Characteristic
Value
- commonPin 2
+ outputPin 3
+ supplyPin 1
Accuracy, max. [±FS%]1.00 %
Accuracy, typical [±FS%]0.5 %
Ambient temperature range [°C] [max]125 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]257 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalATEXC UL US UL RecognizedCE
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]100 °C
Compensated temp. range [°C] [min]0 °C
Compensated temp. range [°F] [max]212 °F
Compensated temp. range [°F] [min]32 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale and Female
Electrical connectionAngular connector
Electrical connection sizePg 9
Electrical connection standardEN 175301-803-A
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flush diaphragmNo
High Clipping Level5.75
Intrinsically safeNo
Low Clipping level0.00
Material DescriptionSensor MBS 3250-2022-A1GB04-1
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-40 °C
Characteristic
Value
Medium temperature range [°F] [max]257 °F
Medium temperature range [°F] [min]-40 °F
Non-linearity BFSL [±FS%]0.20 %
Output signalVoltage
Output signal [V] [max]5.0000 V
Output signal [V] [min]0.0000 V
Overload pressure max. [bar]60.0 bar
Packing formatMulti pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size1/4
Pressure connection standardDIN 3852-E
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]10.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]145.00 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceAbsolute
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 3250
Pulse-snubberYes
Quantity per packing format14 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Response time max. [ms]4 ms
SCIP dossier no.16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product nameAKS/MBS
Specification keyMBS 3250-2022-A1GB04-1
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]9.00 V
UL markYes

General specifications

Characteristic
Value
Gross weight0.203 Kilogram
Net weight0.157 Kilogram
Volume0.408 Liter
Characteristic
Value
EAN/UPC5715255277477
Proposition 65Cancer and Reproductive Harm